XGL5020-681 is a 0.68 µH molded power inductor from Coilcraft. It has an ambient temperature range of -40°C to +125°C, making it suitable for a wide range of applications. The inductor is RoHS-compliant and halogen-free, and it is available in a 7" machine-ready reel.
The XGL5020-681 features a low DC resistance and low AC losses, making it an excellent choice for applications where efficiency is critical. The inductor also has a soft saturation characteristic, which helps to protect it from damage.
Some of the applications that the XGL5020-681 is well-suited for include:
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-681MEC | 680 | 5.3 | 6.1 | 65 | 6.2 | 10.0 | 14.0 | 12.9 | 17.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |