The XGL5020-472 by Coilcraft is a highly reliable and versatile inductor that meets the demanding requirements of your electronic projects. With a 4.7 µH inductance, this component offers excellent energy storage and filtering capabilities for optimal circuit performance.
The XGL5020-472 is designed to operate flawlessly across a wide temperature range, from -40°C to +125°C, making it suitable for a variety of industrial and automotive applications. This inductor's compact size and superior performance make it an ideal choice for power supplies, RF amplifiers, and high-frequency applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-472MEC | 4.7 | 36.0 | 41.5 | 20 | 2.2 | 3.6 | 5.3 | 5.7 | 7.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |