The XGL5020-471 by Coilcraft is a game-changing solution brought to you by Coilcraft. With an impressive rating of 0.47 µH, this component empowers your electronic designs with unparalleled performance and efficiency.
Designed to thrive in extreme environments, the XGL5020-471 operates flawlessly within a wide ambient temperature range of -40°C to +125°C. The XGL5020-471 stands out from the competition with its meticulous engineering and unwavering quality.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-471MEC | 470 | 3.7 | 4.3 | 75 | 6.4 | 10.7 | 15.7 | 16.0 | 22.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |