The XGL5020-332 by Coilcraft is a high-performance inductor designed to meet your precise electronic component needs. With its exceptional features and reliable performance, this inductor is perfect for a wide range of applications.
With a 3.3 µH inductance, the XGL5020-332 provides excellent energy storage and filtering capabilities, ensuring smooth and stable operation of your circuits.
The XGL5020-332 is built to withstand demanding conditions, thanks to its impressive ambient temperature range of -40°C to +125°C.
Equipped with a 25 MHz SRF typ., or self-resonant frequency, this inductor allows for efficient signal transmission and high-frequency performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-332MEC | 3.3 | 23.4 | 27.0 | 25 | 2.8 | 4.5 | 6.5 | 6.8 | 9.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |