The XGL5020-182 is a 1.8 µH shielded power inductor from Coilcraft. It is designed for use in a wide range of applications, including RF, power, and switching. The inductor has a wide operating temperature range of –40°C to +125°C, making it suitable for use in harsh environments.
The XGL5020-182 is a high-performance inductor that offers excellent efficiency and low losses. It is also very compact, making it ideal for use in space-constrained applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-182MEC | 1.8 | 14.3 | 16.5 | 35 | 3.7 | 6.0 | 8.3 | 8.6 | 11.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |