As a leading authority in the industry, Coilcraft has meticulously engineered the XGL5020-161 to meet rigorous quality standards.
Experience the extraordinary capabilities of the XGL5020-161, a remarkable inductance solution crafted exclusively by Coilcraft. Boasting a formidable 0.16 µH rating, this component empowers your electronic designs with unparalleled performance and efficiency.
The XGL5020-161 effortlessly operates within a wide ambient temperature range, from -40°C to +125°C. No matter the extreme conditions, this inductor remains steadfast, ensuring reliable and stable performance in every application.
Prepare to be astounded by the XGL5020-161's exceptional self-resonant frequency (SRF) of 150 MHz (typical).For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-161MEC | 160 | 1.8 | 2.1 | 150 | 11.5 | 19.0 | 27.0 | 21.2 | 29.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |