Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-500MEC | 0.050 | 0.65 | 0.78 | 560 | 19.6 | 32.0 | 45.0 | 26.5 | 39.5 |
XGL5020-161MEC | 0.16 | 1.8 | 2.1 | 150 | 11.5 | 19.0 | 27.0 | 21.2 | 29.4 |
XGL5020-331MEC | 0.33 | 2.7 | 3.2 | 90 | 8.3 | 13.5 | 18.8 | 17.2 | 24.4 |
XGL5020-471MEC | 0.47 | 3.7 | 4.3 | 75 | 6.4 | 10.7 | 15.7 | 16.0 | 22.1 |
XGL5020-561MEC | 0.56 | 4.2 | 4.9 | 70 | 6.3 | 10.5 | 15.2 | 14.0 | 19.4 |
XGL5020-681MEC | 0.68 | 5.3 | 6.1 | 65 | 6.2 | 10.0 | 14.0 | 12.9 | 17.6 |
XGL5020-821MEC | 0.82 | 5.9 | 6.8 | 55 | 5.0 | 8.5 | 12.3 | 12.4 | 17.1 |
XGL5020-901MEC | 0.90 | 7.0 | 8.0 | 50 | 5.0 | 8.3 | 11.8 | 11.4 | 15.6 |
XGL5020-102MEC | 1.0 | 7.5 | 8.7 | 50 | 4.9 | 8.1 | 11.4 | 11.0 | 15.0 |
XGL5020-122MEC | 1.2 | 8.9 | 10.3 | 40 | 4.3 | 7.1 | 10.0 | 10.0 | 13.3 |
XGL5020-152MEC | 1.5 | 11.4 | 13.2 | 38 | 3.7 | 6.2 | 8.9 | 9.5 | 12.8 |
XGL5020-182MEC | 1.8 | 14.3 | 16.5 | 35 | 3.7 | 6.0 | 8.3 | 8.6 | 11.7 |
XGL5020-222MEC | 2.2 | 16.3 | 18.8 | 30 | 3.3 | 5.4 | 7.6 | 7.8 | 10.7 |
XGL5020-332MEC | 3.3 | 23.4 | 27.0 | 25 | 2.8 | 4.5 | 6.5 | 6.8 | 9.4 |
XGL5020-472MEC | 4.7 | 36.0 | 41.5 | 20 | 2.2 | 3.6 | 5.3 | 5.7 | 7.9 |
XGL5020-562MEC | 5.6 | 45.1 | 52.0 | 19 | 2.1 | 3.4 | 4.9 | 4.3 | 5.9 |
XGL5020-682MEC | 6.8 | 55.0 | 63.5 | 18 | 2.0 | 3.2 | 4.5 | 3.6 | 4.9 |
XGL5020-822MEC | 8.2 | 64.0 | 73.6 | 16 | 1.8 | 2.9 | 4.1 | 3.3 | 4.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |