Experience unparalleled performance with the XGL4040-822 by Coilcraft. This exceptional inductor is designed to meet the demanding requirements of modern electronic systems. With a remarkable 8.2 µH inductance rating, this compact 4040-sized component offers unrivaled versatility and reliability across a wide range of applications, from power supplies to RF circuits and telecommunications.
The XGL4040-822 operates flawlessly in an ambient temperature range of -40°C to +125°C, ensuring optimal performance in any environment. Upgrade your electronic systems with the XGL4040-822.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C507 | 14 (3 of each) | $45.00 |
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-822MEC | 8.2 | 37.4 | 41.2 | 18 | 1.6 | 2.5 | 3.3 | 4.1 | 5.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |