The XGL4040-681 by Coilcraft is a high-performance inductor that combines versatility with exceptional reliability. With an impressive inductance rating of 0.68 µH, this component ensures efficient power conversion and reliable signal integrity in a wide range of applications.
The XGL4040-681 is designed to thrive in extreme environments, with an ambient temperature range of -40°C to +125°C.
Coilcraft's XGL4040-681 is meticulously engineered with premium materials, guaranteeing superior performance and long-lasting durability. Its compact 4040 package size allows for easy integration into space-constrained designs, while its high saturation current capabilities ensure stable and efficient operation.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C507 | 14 (3 of each) | $45.00 |
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-681MEC | 680 | 3.5 | 4.0 | 72 | 5.3 | 8.0 | 10.5 | 12.8 | 18.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |