The XGL4040-472 by Coilcraft is a game-changing inductor, setting new standards in electronic design. With an impressive 4.7 µH inductance rating, this compact 4040-sized component offers unmatched versatility across a broad spectrum of applications. From power management to RF circuits and wireless communication systems.
The XGL4040-472 is built to withstand an ambient temperature range of -40°C to +125°C, ensuring unrivaled reliability and stability across diverse environments. It is the go-to solution for demanding industries such as automotive and industrial automation.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C507 | 14 (3 of each) | $45.00 |
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-472MEC | 4.7 | 22.2 | 24.5 | 24 | 2.1 | 3.3 | 4.4 | 5.3 | 7.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |