The XGL4040 Series Ultra-Low Loss Shielded Power Inductors by Coilcraft are the epitome of high-performance inductor technology. Designed specifically for a wide range of DC-DC converters, these molded power inductors redefine efficiency with their industry-leading attributes.
The XGL4040 Series boasts a wider range of inductance values, providing design flexibility and customization options to meet specific application requirements. This versatility empowers engineers to optimize power supply designs and achieve superior performance tailored to their unique needs.
Additionally, the XGL4040 Series features improved Irms current ratings, allowing for higher power handling capabilities without compromising efficiency or reliability.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4040-151MEC | 0.15 | 1.5 | 1.8 | 190 | 8.9 | 15.1 | 21.0 | 22.3 | 30.2 |
XGL4040-301MEC | 0.30 | 2.2 | 2.6 | 120 | 7.0 | 11.1 | 15.3 | 17.7 | 24.6 |
XGL4040-471MEC | 0.47 | 2.8 | 3.2 | 90 | 6.0 | 9.4 | 12.2 | 15.1 | 20.8 |
XGL4040-681MEC | 0.68 | 3.5 | 4.0 | 72 | 5.3 | 8.0 | 10.5 | 12.8 | 18.3 |
XGL4040-102MEC | 1.0 | 4.8 | 5.6 | 55 | 4.5 | 7.0 | 9.3 | 10.2 | 14.8 |
XGL4040-152MEC | 1.5 | 6.8 | 7.9 | 47 | 3.7 | 5.9 | 7.9 | 8.7 | 12.5 |
XGL4040-222MEC | 2.2 | 10.1 | 11.5 | 37 | 3.1 | 4.7 | 6.4 | 8.0 | 11.0 |
XGL4040-332MEC | 3.3 | 15.0 | 16.6 | 32 | 2.6 | 4.0 | 5.5 | 6.8 | 8.7 |
XGL4040-472MEC | 4.7 | 22.2 | 24.5 | 24 | 2.1 | 3.3 | 4.4 | 5.3 | 7.1 |
XGL4040-682MEC | 6.8 | 31.5 | 34.7 | 20 | 1.9 | 3.0 | 4.0 | 4.2 | 5.6 |
XGL4040-822MEC | 8.2 | 37.4 | 41.2 | 18 | 1.6 | 2.5 | 3.3 | 4.1 | 5.4 |
XGL4040-103MEC | 10 | 45.8 | 50.5 | 17 | 1.4 | 2.2 | 2.8 | 3.7 | 5.0 |
XGL4040-153MEC | 15 | 74.5 | 82.2 | 12 | 1.2 | 1.9 | 2.5 | 2.7 | 3.6 |
XGL4040-223MEC | 22 | 104 | 115 | 10 | 0.90 | 1.4 | 1.9 | 2.5 | 3.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 4,27 | 0,3 |