The XGL4030-822 by Coilcraft is a high-quality inductor designed to deliver exceptional performance in electronic circuits. With its 8.2 µH inductance and compact size, this inductor meets the demands of various applications.
Operating reliably in ambient temperatures ranging from -40°C to +125°C, the XGL4030-822 is suitable for environments with extreme temperature variations. Its high inductance value ensures efficient energy storage and transfer, making it ideal for noise suppression, EMI reduction, and power supply stabilization.
The XGL4030-822 undergoes rigorous testing to meet stringent quality control standards. Its compact 4030 package size enables easy integration into circuit designs, optimizing board space.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-822MEC | 8.2 | 50.6 | 55.7 | 20.0 | 1.7 | 2.6 | 3.5 | 3.1 | 4.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |