Experience the XGL4030-761 by Coilcraft, an exceptional power inductor that takes your circuit designs to new heights. With an impressive 0.76 µH inductance, this inductor ensures precise power regulation and optimal efficiency across a wide range of applications.
Built to withstand extreme conditions, the XGL4030-761 operates flawlessly in ambient temperatures ranging from -40°C to +125°C. Furthermore, its remarkable 72 MHz SRF typ (Self-Resonant Frequency) enhances performance and stability.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-761MEC | 760 | 4.9 | 5.5 | 72.0 | 5.6 | 8.7 | 11.8 | 12.3 | 14.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |