The XGL4030-682 by Coilcraft is a high-quality inductor designed for optimal performance in electronic circuits. With its 6.8 µH inductance and compact form factor, this inductor meets the requirements of diverse applications.
Operating reliably in temperatures ranging from -40°C to +125°C, the XGL4030-682 excels in environments with extreme temperature variations. Its high inductance value ensures efficient energy storage and transfer, enabling noise suppression, EMI reduction, and power supply stabilization.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-682MEC | 6.8 | 43.5 | 47.9 | 22.0 | 1.8 | 2.7 | 3.7 | 3.5 | 4.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |