The XGL4030-562 is a high-quality inductor designed to deliver exceptional performance in a wide range of electronic circuits. With its substantial 5.6 µH inductance and compact form factor, this inductor is engineered to meet the demanding requirements of modern applications.
An outstanding feature of the XGL4030-562 is its impressive temperature tolerance. It can reliably operate within a wide ambient temperature range of -40°C to +125°C, making it suitable for deployment in environments with extreme temperature variations.
With its high inductance value of 5.6 µH, the XGL4030-562 enables efficient energy storage and transfer.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-562MEC | 5.6 | 31.5 | 34.7 | 25.0 | 2.0 | 3.1 | 4.2 | 4.0 | 5.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |