Experience unparalleled performance and reliability with the XGL4030-471 by Coilcraft, a cutting-edge power inductor engineered to elevate your circuit designs. Boasting a 0.47 µH inductance, this versatile inductor ensures precise power regulation and optimal efficiency across a wide range of applications.
Designed to withstand extreme temperature conditions, the XGL4030-471 operates flawlessly within an ambient temperature range of -40°C to +125°C, making it the perfect choice for demanding environments.
The XGL4030-471 delivers exceptional performance and stability, enabling your electronic systems to operate at their best under harsh conditions.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-471MEC | 470 | 3.4 | 3.9 | 100 | 6.8 | 10.6 | 14.2 | 15.3 | 21.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |