The XGL4030-450 by Coilcraft is a remarkable power inductor that redefines efficiency and performance in your circuit designs. With a compact form factor and exceptional versatility, this inductor is perfect for a wide range of applications. Boasting an impressive 0.045 µH inductance, the XGL4030-450 ensures precise power regulation and optimal performance.
Its impressive 680 MHz SRF (Self-Resonant Frequency) typ further enhances its capabilities. The XGL4030-450 operates flawlessly within an ambient temperature range of -40°C to +125°C, making it suitable for demanding environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-450MEC | 45 | 0.67 | 0.80 | 680 | 17.9 | 30.0 | 42.5 | 25.0 | 36.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |