Introducing the XGL4030-401, Coilcraft's cutting-edge marvel of inductance technology! Designed to elevate your electronic projects to new heights, this compact component boasts a formidable 0.40 µH inductance, ensuring seamless power regulation and signal integrity. Unleash your creativity without bounds as the XGL4030-401 flaunts an exceptional 120 MHz SRF typ, enabling rapid data transmission and enhanced performance.
But wait, there's more! Embrace versatility with its wide-ranging –40°C to +125°C Ambient temperature tolerance, guaranteeing steadfast reliability even in extreme environments. Crafted with precision and passion, this inductance wonder stands unparalleled, setting a new standard for innovation in the industry.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-401MEC | 400 | 2.8 | 3.2 | 120 | 7.2 | 11.5 | 15.5 | 15.5 | 22.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |