The Coilcraft XGL4030-332 is a high-performance inductor designed to meet the rigorous demands of modern electronic circuits. With its impressive 3.3 µH inductance and compact size, this inductor is engineered to deliver exceptional performance and reliability in a variety of applications.
One of the standout features of the XGL4030-332 is its exceptional temperature tolerance. It can reliably operate in ambient temperatures ranging from -40°C to +125°C, making it well-suited for use in environments where temperature variations are a concern.
The XGL4030-332's high inductance value of 3.3 µH enables efficient energy storage and transfer, making it an excellent choice for suppressing noise, reducing electromagnetic interference (EMI), and stabilizing power supply lines.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-332MEC | 3.3 | 19.9 | 21.9 | 30.0 | 2.4 | 3.8 | 5.3 | 5.4 | 7.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |