The XGL4030-271 by Coilcraft is a revolutionary power inductor that sets a new standard for performance and reliability. With an impressive 0.27 µH inductance, this inductor ensures precise and efficient power regulation for a wide range of applications.
Designed to withstand extreme conditions, the XGL4030-271 operates flawlessly within an ambient temperature range of -40°C to +125°C, making it ideal for demanding environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-271MEC | 270 | 2.2 | 2.4 | 160 | 9.2 | 14.4 | 19.3 | 17.5 | 24.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |