The Coilcraft XGL4030-222 is a high-quality inductor designed to deliver exceptional performance in a wide range of applications. With a compact size and impressive 2.2 µH inductance, this inductor is engineered to meet the demanding requirements of modern electronic circuits.
One of the key features of the XGL4030-222 is its remarkable temperature tolerance. It can operate flawlessly in ambient temperatures ranging from -40°C to +125°C, making it suitable for deployment in extreme environments where temperature variations are a concern.
The XGL4030-222's high inductance value of 2.2 µH ensures efficient energy storage and transfer, enabling it to effectively suppress noise, reduce electromagnetic interference (EMI), and stabilize power supply lines.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-122MEC | 1.2 | 8.5 | 9.4 | 55.0 | 4.2 | 6.8 | 9.2 | 9.5 | 12.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |