The XGL4030-152 by Coilcraft is a highly efficient power inductor designed to optimize circuit designs. With a precise 1.5 µH inductance, this inductor ensures accurate power regulation and exceptional performance in a wide range of applications.
The XGL4030-152 operates flawlessly in ambient temperatures ranging from -40°C to +125°C, making it ideal for demanding environments. Elevate your designs with the XGL4030-152 power inductor by Coilcraft.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-152MEC | 1.5 | 9.5 | 10.5 | 50.0 | 3.8 | 6.3 | 8.8 | 7.0 | 10.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |