The XGL4030-103 by Coilcraft is a high-quality inductor designed to deliver exceptional performance in a wide range of electronic circuits. With its substantial 10 µH inductance and compact form factor, this inductor meets the demanding requirements of modern applications.
Operating reliably in ambient temperatures ranging from -40°C to +125°C, the XGL4030-103 is suitable for environments with extreme temperature variations.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-103MEC | 10 | 63.0 | 69.5 | 18.5 | 1.4 | 2.3 | 3.1 | 2.9 | 3.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |