The XGL4030-102 by Coilcraft is an advanced power inductor designed to enhance your circuit designs. With a precise 1.0 µH inductance, this inductor ensures accurate power regulation and exceptional efficiency across various applications.
Operating flawlessly in ambient temperatures ranging from -40°C to +125°C, the XGL4030-102 is built to withstand extreme conditions, delivering reliable performance. Featuring a remarkable 65 MHz SRF typ (Self-Resonant Frequency), this inductor provides enhanced stability and performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-102MEC | 1.0 | 6.5 | 7.2 | 65.0 | 4.8 | 7.6 | 10.3 | 10.8 | 13.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |