Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4030-450MEC | 0.045 | 0.67 | 0.80 | 680 | 17.9 | 30.0 | 42.5 | 25.0 | 36.0 |
XGL4030-131MEC | 0.13 | 1.5 | 1.8 | 265 | 12.5 | 19.5 | 26.5 | 21.0 | 27.0 |
XGL4030-271MEC | 0.27 | 2.2 | 2.4 | 160 | 9.2 | 14.4 | 19.3 | 17.5 | 24.2 |
XGL4030-301MEC | 0.30 | 2.5 | 2.9 | 130 | 8.0 | 12.5 | 17.0 | 17.0 | 24.0 |
XGL4030-401MEC | 0.40 | 2.8 | 3.2 | 120 | 7.2 | 11.5 | 15.5 | 15.5 | 22.5 |
XGL4030-471MEC | 0.47 | 3.4 | 3.9 | 100 | 6.8 | 10.6 | 14.2 | 15.3 | 21.2 |
XGL4030-621MEC | 0.62 | 4.1 | 4.6 | 82.0 | 6.1 | 9.5 | 12.7 | 12.5 | 15.0 |
XGL4030-761MEC | 0.76 | 4.9 | 5.5 | 72.0 | 5.6 | 8.7 | 11.8 | 12.3 | 14.2 |
XGL4030-102MEC | 1.0 | 6.5 | 7.2 | 65.0 | 4.8 | 7.6 | 10.3 | 10.8 | 13.0 |
XGL4030-122MEC | 1.2 | 8.5 | 9.4 | 55.0 | 4.2 | 6.8 | 9.2 | 9.5 | 12.2 |
XGL4030-152MEC | 1.5 | 9.5 | 10.5 | 50.0 | 3.8 | 6.3 | 8.8 | 7.0 | 10.2 |
XGL4030-222MEC | 2.2 | 13.5 | 15.0 | 40.0 | 3.1 | 5.0 | 7.0 | 5.8 | 8.7 |
XGL4030-332MEC | 3.3 | 19.9 | 21.9 | 30.0 | 2.4 | 3.8 | 5.3 | 5.4 | 7.5 |
XGL4030-472MEC | 4.7 | 28.5 | 31.5 | 26.0 | 2.1 | 3.2 | 4.4 | 4.8 | 6.6 |
XGL4030-562MEC | 5.6 | 31.5 | 34.7 | 25.0 | 2.0 | 3.1 | 4.2 | 4.0 | 5.5 |
XGL4030-682MEC | 6.8 | 43.5 | 47.9 | 22.0 | 1.8 | 2.7 | 3.7 | 3.5 | 4.7 |
XGL4030-822MEC | 8.2 | 50.6 | 55.7 | 20.0 | 1.7 | 2.6 | 3.5 | 3.1 | 4.2 |
XGL4030-103MEC | 10 | 63.0 | 69.5 | 18.5 | 1.4 | 2.3 | 3.1 | 2.9 | 3.9 |
XGL4030-123MEC | 12 | 78.5 | 86.5 | 17.0 | 1.4 | 2.1 | 2.7 | 2.5 | 3.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |