Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-131MEC | 0.13 | 1.4 | 1.7 | 230 | 10.6 | 17.8 | 24.0 | 21.0 | 28.0 |
XGL4025-241MEC | 0.24 | 2.0 | 2.4 | 145 | 8.0 | 12.9 | 18.2 | 18.0 | 24.2 |
XGL4025-331MEC | 0.33 | 2.7 | 3.2 | 115 | 6.7 | 11.2 | 16.2 | 15.7 | 21.6 |
XGL4025-471MEC | 0.47 | 3.7 | 4.5 | 100 | 6.3 | 9.8 | 13.5 | 13.2 | 17.8 |
XGL4025-561MEC | 0.56 | 4.2 | 4.9 | 85 | 5.3 | 8.8 | 12.6 | 12.9 | 17.2 |
XGL4025-681MEC | 0.68 | 5.2 | 6.3 | 77 | 5.0 | 7.9 | 11.0 | 12.0 | 16.4 |
XGL4025-821MEC | 0.82 | 6.0 | 7.2 | 68 | 4.5 | 7.3 | 10.1 | 10.3 | 14.4 |
XGL4025-901MEC | 0.90 | 6.2 | 7.4 | 63 | 4.3 | 7.0 | 9.6 | 10.0 | 13.7 |
XGL4025-102MEC | 1.0 | 7.4 | 8.5 | 58 | 4.0 | 6.6 | 8.9 | 9.6 | 13.1 |
XGL4025-122MEC | 1.2 | 8.7 | 10.0 | 53 | 3.7 | 5.9 | 8.2 | 8.6 | 11.3 |
XGL4025-152MEC | 1.5 | 10.4 | 12.0 | 49 | 3.3 | 5.4 | 7.6 | 8.0 | 11.0 |
XGL4025-182MEC | 1.8 | 12.6 | 14.5 | 48 | 3.2 | 4.9 | 6.8 | 7.2 | 9.7 |
XGL4025-222MEC | 2.2 | 14.7 | 16.9 | 40 | 2.9 | 4.5 | 6.3 | 6.8 | 9.0 |
XGL4025-332MEC | 3.3 | 24.0 | 27.0 | 32 | 2.3 | 3.6 | 4.9 | 5.1 | 6.9 |
XGL4025-472MEC | 4.7 | 35.2 | 39.5 | 26 | 2.0 | 3.1 | 4.3 | 4.0 | 5.4 |
XGL4025-562MEC | 5.6 | 43.4 | 47.9 | 25 | 1.8 | 2.8 | 3.8 | 3.7 | 5.1 |
XGL4025-682MEC | 6.8 | 53.2 | 58.7 | 22 | 1.7 | 2.6 | 3.5 | 3.3 | 4.5 |
XGL4025-822MEC | 8.2 | 68.9 | 76.0 | 21 | 1.5 | 2.4 | 3.3 | 2.9 | 4.0 |
XGL4025-103MEC | 10 | 80.9 | 89.2 | 18 | 1.3 | 2.1 | 2.9 | 2.6 | 3.6 |
XGL4025-123MEC | 12 | 95.5 | 105 | 17 | 1.2 | 1.9 | 2.6 | 2.4 | 3.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |