The XGL4020-821 by Coilcraft is a remarkable inductor that revolutionizes electronic designs with its exceptional performance. Engineered with precision, this cutting-edge component boasts an impressive inductance of 0.82 µH, providing unparalleled efficiency and reliability to your circuitry.
Crafted to withstand extreme conditions, the XGL4020-821 is designed for operation within a wide ambient temperature range, from -40°C to +125°C.
The XGL4020-821 takes center stage in the world of inductors, thanks to its unique combination of robustness, accuracy, and adaptability.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-821MEC | 0.82 | 7.7 | 8.6 | 65.0 | 3.9 | 6.8 | 9.4 | 11.2 | 14.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |