The XGL4020-682 is a high-performance shielded inductor with an inductance of 6.8 µH and an ambient temperature range of -40°C to +125°C. It is ideal for use in a variety of applications, including RF circuits, power supplies, and filters.
What is unique about this XGL4020-682 provides low eddy current losses and high inductance. The inductor is also shielded to prevent electromagnetic interference (EMI). The XGL4020-682 is available in a 7-inch reel and has solder lug terminations.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-682MEC | 6.8 | 63.6 | 70.0 | 21.0 | 1.6 | 2.5 | 3.4 | 3.1 | 4.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |