The XGL4020-601 Ultra-Low Loss Shielded Power Inductor by Coilcraft is a remarkable solution for your power circuit needs. With an impressive inductance of 0.60 µH, this component ensures efficient power transfer with minimal losses, optimizing system performance.
What sets the XGL4020-601 apart is its exceptional performance in demanding environments. Engineered to withstand an ambient temperature range of −40°C to +125°C, it remains reliable and stable, delivering uninterrupted power even in extreme conditions.
The Coilcraft's expertise elevates your power circuit designs and unlocks their full potential. Enhance your applications with the XGL4020-601, setting a new standard in power inductor excellence.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-601MEC | 0.60 | 5.1 | 5.9 | 80.0 | 4.9 | 8.2 | 11.7 | 13.5 | 18.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |