The XGL4020-562 by Coilcraft is a remarkable inductor designed to meet your high-performance electronic needs. With its exceptional specifications and reliable construction, this inductor is the perfect solution for various applications.
Featuring a 5.6 µH inductance, the XGL4020-562 offers excellent performance in managing current and controlling electromagnetic interference. It ensures optimal signal integrity and stability, making it ideal for use in power supplies, filters, and other demanding circuits.
The XGL4020-562 is designed to withstand extreme conditions, with an ambient temperature range of −40°C to +125°C.
With a 22.0 MHz SRF typ., the XGL4020-562 exhibits a high self-resonant frequency, enabling it to operate at higher frequencies without compromising efficiency.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-562MEC | 5.6 | 48.7 | 53.6 | 22.0 | 1.7 | 2.7 | 3.7 | 3.9 | 5.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |