The XGL4020-251 is a shielded power inductor from Coilcraft with an inductance of 0.25 µH, an ambient temperature range of -40°C to +125°C, and a typical self-resonant frequency (SRF) of 130 MHz. It is made with a composite core material and has a maximum current rating of 1.5 A. The inductor is available in a 7" machine-ready reel and is RoHS-compliant and halogen-free.
The XGL4020-251 is ideal for a variety of applications, including power supplies, amplifiers, and motor control. It offers low DC and AC losses, making it a good choice for high-efficiency applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-251MEC | 0.25 | 2.5 | 3.0 | 130 | 7.5 | 12.0 | 16.5 | 18.0 | 24.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |