The XGL4020-152 by Coilcraft is a game-changer in the realm of inductors that combines exceptional performance with unmatched versatility. With a formidable inductance of 1.5 µH, this remarkable component empowers your electronic designs with unparalleled precision and efficiency.
Designed to conquer extreme conditions, the XGL4020-152 operates flawlessly within an extensive ambient temperature range, spanning from -40°C to a +125°C.
Coilcraft's XGL4020-152 takes center stage, showcasing its unique blend of durability, accuracy, and adaptability.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-152MEC | 1.5 | 13.0 | 14.3 | 45.0 | 3.2 | 5.3 | 7.5 | 8.0 | 11.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |