The XGL4018-821 is a high-performance shielded inductor with an inductance of 0.82 µH. It is designed for use in a wide range of applications, including power supplies, RF circuits, and sensors.
The XGL4018-821 is available in a variety of package options to meet the needs of different designs. It is also RoHS-compliant and meets the requirements of most safety standards. It is made with high-quality materials and is designed to withstand harsh environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-821MEC | 820 | 9.7 | 11.6 | 70 | 3.4 | 5.7 | 8.3 | 7.7 | 11.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |