The XGL4018-561 by Coilcraft is a true marvel in the world of inductors. Equipped with an impressive 0.56 µH inductance , this powerhouse component delivers unparalleled precision and performance. Designed to conquer extreme conditions, it effortlessly operates within an ambient temperature range of −40°C to +125°C, ensuring reliability in the face of adversity.
The XGL4018-561 showcases an exceptional 85 MHz SRF typ, enabling rapid and efficient signal processing for enhanced functionality.
With the XGL4018-561, Coilcraft sets a new standard of excellence, offering stability, efficiency, and innovation in a single package.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-561MEC | 560 | 6.8 | 8.2 | 85 | 4.2 | 7.2 | 10.3 | 9.3 | 12.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |