Embark on a journey of exceptional performance with the XGL4018-471 by Coilcraft. This remarkable inductor presents an impressive 0.47 µH inductance , laying the foundation for unmatched precision in your electronic systems. Built to thrive in challenging conditions, it effortlessly operates within an ambient temperature range of −40°C to +125°C, guaranteeing unwavering functionality in even the harshest environments.
The XGL4018-471 boasts an outstanding 95 MHz SRF typ, enabling rapid and efficient signal processing for optimal performance. Meticulously crafted with a focus on innovation, this cutting-edge component is ideal for diverse industries such as automotive, aerospace, and telecommunications.
The XGL4018-471, Coilcraft continues to redefine excellence, offering stability, reliability, and efficiency like never before.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-121MEC | 120 | 1.6 | 2.0 | 255 | 9.9 | 17.4 | 24.5 | 19.5 | 27.2 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |