Step into a realm of unparalleled performance with the XGL4018-271 by Coilcraft. This exceptional inductor is built to surpass expectations with its impressive 0.27 µH inductance. Designed to excel in extreme environments, it operates flawlessly within an ambient temperature range of −40°C to +125°C, ensuring reliability under any circumstances.
The XGL4018-271 boasts a remarkable 135 MHz SRF typ, enabling swift and efficient signal processing. Crafted with precision and attention to detail, this cutting-edge component is ideal for demanding applications in industries such as automotive, aerospace, and telecommunications.
The XGL4018-271 sets the new standard. Embrace the future of inductors and unlock limitless possibilities with this exceptional creation from Coilcraft.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-271MEC | 270 | 3.3 | 4.0 | 135 | 6.6 | 10.5 | 14.7 | 13.0 | 18.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |