The XGL4018-221 by Coilcraft is a marvel of precision engineering. With its exceptional 0.22 µH inductance , this inductor promises unparalleled performance in a compact package. Designed to thrive in extreme conditions, it boasts an impressive ambient temperature range of −40°C to +125°C, ensuring unwavering functionality even in the harshest environments.
This powerhouse component seamlessly integrates into your electronic systems, delivering optimal efficiency and stability. It's cutting-edge design and meticulous craftsmanship make it a reliable choice for demanding applications.
With the XGL4018-221, Coilcraft has pushed the boundaries of innovation, providing a game-changing solution for industries such as automotive, aerospace, and telecommunications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-221MEC | 220 | 2.6 | 3.2 | 155 | 6.7 | 11.1 | 16.1 | 15.6 | 21.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |