The XGL4018-102 Ultra-Low Loss Shielded Power Inductors by Coilcraft redefine the standards of power inductors, offering unrivaled performance and reliability for your power circuit applications. Engineered with precision and innovation, this remarkable component boasts an inductance of 1.0 µH, ensuring efficient power transfer with minimal losses.
What sets the XGL4018-102 apart is its ability to withstand extreme operating conditions. With an impressive ambient temperature range of −40°C to +125°C, it remains stable and consistent, providing uninterrupted power delivery even in harsh environments.
Coilcraft's dedication to excellence is evident in the XGL4018-102's exceptional craftsmanship and superior quality.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4018-102MEC | 1.0 | 10.7 | 12.9 | 60 | 3.4 | 5.6 | 7.8 | 7.3 | 10.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |