The XGL4015-681 is a cutting-edge inductor meticulously crafted by Coilcraft. With an impressive inductance of 0.68 µH, this component is a powerhouse when it comes to delivering optimal performance. Designed to withstand a wide ambient temperature range of -40°C to +125°C, it proves its mettle in even the harshest environments.
The XGL4015-681 is engineered to strike the perfect balance between efficiency and reliability, making it an ideal choice for a variety of applications. Whether used in automotive electronics, power supplies, or industrial equipment, this Coilcraft inductor excels in maintaining stable and precise performance.
The XGL4015-681 offers unparalleled value with its unique combination of high inductance and robust temperature tolerance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-681MEC | 680 | 8.4 | 10.1 | 78 | 3.6 | 6.2 | 9.0 | 8.1 | 11.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |