The XGL4015-521 Ultra-Low Loss Shielded Power Inductor by Coilcraft. With an impressive inductance of 0.52 µH, this high-performance component delivers exceptional power handling capabilities. Designed to operate flawlessly within an ambient temperature range of -40°C to +125°C, it is well-suited for demanding environments.
The XGL4015-521 boasts a typical self-resonant frequency (SRF) of 90 MHz, ensuring excellent signal integrity and minimizing unwanted interference. This shielded power inductor is specifically engineered for applications that require ultra-low loss and high efficiency.
Whether used in power supplies, DC-DC converters, or other power-related circuits, the XGL4015-521 guarantees reliable and precise performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-521MEC | 520 | 8.0 | 9.6 | 90 | 4.3 | 7.2 | 10.2 | 8.8 | 12.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |