The XGL4015-471 is a high-performance inductor manufactured by Coilcraft. With a remarkable inductance of 0.47 µH, this compact component offers exceptional efficiency and reliability. Designed to withstand extreme environments, it operates flawlessly within an ambient temperature range of -40°C to +125°C, making it suitable for a wide range of applications.
The XGL4015-471 is engineered to deliver optimal performance with a typical self-resonant frequency (SRF) of 95 MHz, ensuring excellent signal integrity and minimizing unwanted interference.
Whether used in power supplies, RF circuits, or other electronic systems, this Coilcraft inductor guarantees consistent and precise performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-471MEC | 470 | 6.2 | 7.5 | 95 | 4.4 | 7.3 | 10.5 | 9.6 | 13.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |