Introducing the XGL4015-301 by Coilcraft, a game-changing inductor that will elevate your electronic projects to new heights. With its exceptional specifications and cutting-edge design, this inductor is the perfect choice for applications that demand precise power management.
Featuring a robust 0.30 µH inductance, the XGL4015-301 ensures efficient energy transfer and superior circuit performance. Its wide ambient temperature range of −40°C to +125°C guarantees reliable operation even in harsh environments, making it suitable for a diverse range of industrial, automotive, and consumer electronics applications.
The XGL4015-301 experiences unparalleled precision, efficiency, and reliability. Unleash the true potential of your designs with this exceptional inductor by Coilcraft.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-301MEC | 300 | 4.7 | 5.7 | 130 | 5.5 | 9.1 | 12.9 | 11.0 | 15.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |