The XGL4015-221 by Coilcraft is a powerhouse inductor designed to revolutionize your electronic projects. With its exceptional specifications and advanced features, this inductor sets new standards for performance and reliability.
Featuring a robust 0.22 µH inductance, the XGL4015-221 ensures efficient power management and superior circuit performance. Its wide ambient temperature range of −40°C to +125°C guarantees reliable operation even in extreme environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-221MEC | 220 | 3.4 | 4.1 | 150 | 5.9 | 10.1 | 15.2 | 13.0 | 18.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |