Introducing the XGL4015-121, a high-performance power inductor by Coilcraft. With an inductance value of 0.12 µH, this compact and reliable inductor is designed to meet the demanding needs of various electronic applications.
The XGL4015-121 is built to withstand extreme temperature conditions, with an impressive operating range of -40°C to +125°C ambient temperature. This ensures reliable performance in harsh environments, making it suitable for a wide range of industrial and automotive applications.
Measuring the Self-Resonant Frequency (SRF) is made easy with the XGL4015-121. Using an Agilent/HP 4395A or equivalent equipment, accurate SRF measurements can be obtained. This allows for precise tuning and optimization of circuit performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-521MEC | 520 | 8.0 | 9.6 | 90 | 4.3 | 7.2 | 10.2 | 8.8 | 12.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |