The XGL4015-102 is an outstanding inductor crafted with expertise by Coilcraft. Boasting an impressive inductance of 1.0 µH, this component offers exceptional precision and performance. Designed to withstand a wide ambient temperature range of -40°C to +125°C, it excels in demanding environments, making it a reliable choice for a multitude of applications.
The XGL4015-102 is the perfect balance of compact size and powerful performance, delivering unrivaled efficiency and stability. Whether deployed in telecommunications, medical devices, or high-speed data transmission systems, this Coilcraft inductor ensures consistent and reliable operation.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-102MEC | 1.0 | 15.0 | 18.0 | 60 | 3.0 | 5.0 | 7.3 | 6.5 | 8.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |