Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-101MEC | 0.10 | 1.8 | 2.2 | 260 | 8.9 | 16.0 | 24.5 | 19.0 | 25.9 |
XGL4015-121MEC | 0.12 | 2.3 | 2.8 | 240 | 8.8 | 15.0 | 22.0 | 14.8 | 20.2 |
XGL4015-221MEC | 0.22 | 3.4 | 4.1 | 150 | 5.9 | 10.1 | 15.2 | 13.0 | 18.0 |
XGL4015-301MEC | 0.30 | 4.7 | 5.7 | 130 | 5.5 | 9.1 | 12.9 | 11.0 | 15.3 |
XGL4015-471MEC | 0.47 | 6.2 | 7.5 | 95 | 4.4 | 7.3 | 10.5 | 9.6 | 13.0 |
XGL4015-521MEC | 0.52 | 8.0 | 9.6 | 90 | 4.3 | 7.2 | 10.2 | 8.8 | 12.0 |
XGL4015-681MEC | 0.68 | 8.4 | 10.1 | 78 | 3.6 | 6.2 | 9.0 | 8.1 | 11.0 |
XGL4015-821MEC | 0.82 | 12.8 | 15.4 | 70 | 3.4 | 5.6 | 7.9 | 7.4 | 9.7 |
XGL4015-102MEC | 1.0 | 15.0 | 18.0 | 60 | 3.0 | 5.0 | 7.3 | 6.5 | 8.9 |
XGL4015-152MEC | 1.5 | 19.6 | 23.6 | 49 | 2.7 | 4.3 | 6.3 | 5.4 | 7.1 |
XGL4015-222MEC | 2.2 | 30.0 | 36.0 | 40 | 2.0 | 3.4 | 4.9 | 4.5 | 6.1 |
XGL4015-272MEC | 2.7 | 40.6 | 48.8 | 36 | 1.9 | 3.1 | 4.5 | 3.8 | 5.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |