The XGL3530-682 by Coilcraft is a reliable and high-performance component for your power needs. With a 6.8 µH inductance, this inductor provides precise control and efficient power conversion. It operates flawlessly in a wide ambient temperature range from -40°C to +125°C, ensuring reliable performance in various environments.
The XGL3530-682 is designed with environmental consciousness in mind, being RoHS-compliant and halogen-free. Its compact design makes it suitable for a variety of applications, including automotive, industrial, and consumer electronics.
Uncover the unrivaled reliability and exceptional performance of the XGL3530-682 by Coilcraft, providing the ideal solution for all your power requirements.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-682MEC | 6.8 | 68.0 | 78.2 | 28.0 | 1.1 | 1.6 | 2.1 | 2.7 | 3.7 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |