The XGL3530-562 Shielded Power Inductor by Coilcraft is a high-performance component designed to meet your power needs. With a 5.6 µH inductance, this inductor provides precise control and efficient power conversion. It operates flawlessly in a wide ambient temperature range from -40°C to +125°C, ensuring reliable performance in diverse environments.
The XGL3530-562 is both technologically advanced and environmentally conscious. It is RoHS-compliant and halogen-free, ensuring a minimal impact on the environment. With its compact design, this power inductor is versatile and can be used in a wide range of applications, from automotive to industrial and consumer electronics.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-562MEC | 5.6 | 54.0 | 62.1 | 30.0 | 1.2 | 1.8 | 2.4 | 3.0 | 4.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |