The XGL3530-451 Shielded Power Inductor by Coilcraft is designed to deliver exceptional performance and reliability for a wide range of power applications. With a precisely tuned inductance of 0.45 µH, these inductors provide precise control and efficient power conversion.
Engineered to withstand harsh operating conditions, they perform flawlessly in an ambient temperature range from -40°C to +125°C, ensuring reliable operation even in extreme environments. These power inductors adhere to strict environmental standards, being both RoHS-compliant and halogen-free, reducing their impact on the environment.
The XGL3530-451 Shielded Power Inductors effectively suppress electromagnetic interference (EMI), enabling stable operation of sensitive circuits. It makes an optimal choice for demanding power applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-451MEC | 0.45 | 4.9 | 5.6 | 140 | 3.8 | 5.9 | 7.8 | 11.9 | 15.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |