The XGL3530-332 Shielded Power Inductor by Coilcraft is a high-quality component designed for a wide range of power applications. With a 3.3 µH inductance, this inductor offers precise control and efficient power conversion. It operates flawlessly in a wide ambient temperature range from -40°C to +125°C, ensuring reliable performance in various environments.
The XGL3530-332 features a compact and durable design, making it suitable for automotive, industrial, and consumer electronics applications. With advanced shielding technology, it provides effective electromagnetic interference (EMI) suppression, enabling the stable operation of sensitive circuits.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3530-332MEC | 3.3 | 32.5 | 37.4 | 43.0 | 1.6 | 2.5 | 3.3 | 4.0 | 5.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,1 | 0,23 |